SMD / SMT Inductors (Coils)

VLS3012ET-220M-CA

Product Status
Production (NRND)
Recommended Alternate Part No. : Contact
Applications
Automotive Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
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
3.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
22μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
490mA (30% Down)
Rated Current (L Change) [Max.]
440mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
610mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
630mΩ
DC Resistance [Max.]
756mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.04g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...