SMD / SMT Inductors (Coils)

VLS3015CX-1R0M-H

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX-H
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.00mm ±0.20mm
Width(W)
3.00mm ±0.20mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
2.87A (30% Down)
Rated Current (L Change) [Max.]
2.3A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3.7A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.96A (40°C Rise)
DC Resistance [Typ.]
32mΩ
DC Resistance [Max.]
38mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.057g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...