SMD / SMT Inductors (Coils)

VLS3015ET-4R7M-CA

Product Status
Production (NRND)
Recommended Alternate Part No. : TFM252012ALMA4R7MTAA (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-E
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
3.00mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
1.1A (30% Down)
Rated Current (L Change) [Max.]
1A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.35A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
113mΩ
DC Resistance [Max.]
136mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.052g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...