SMD / SMT Inductors (Coils)

VLS4015CX-101M-H

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX-H
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
4.00mm ±0.20mm
Width(W)
4.00mm ±0.20mm
Thickness | Height
1.50mm Max.
Recommended Land Pattern (A)
1.90mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
4.00mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
520mA (30% Down)
Rated Current (L Change) [Max.]
470mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
590mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
470mA (40°C Rise)
DC Resistance [Typ.]
DC Resistance [Max.]
2.4Ω
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.097g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...