SMD / SMT Inductors (Coils)

VLS6045EX-470M

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-EX
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm ±0.30mm
Width(W)
6.00mm ±0.30mm
Thickness | Height
4.50mm Max.
Recommended Land Pattern (A)
1.90mm Nom.
Recommended Land Pattern (B)
2.30mm Nom.
Recommended Land Pattern (C)
5.10mm Nom.

Electrical Characteristics

Inductance
47μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
1.8A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
230mΩ
DC Resistance [Max.]
299mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
0.6g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...