AC-DC Power Supplies

DRB120-12-3-A1

New Product
Product Status
Production
Sales Region
Worldwide
Series
DRB
Model
DRB120-3
Feature
Peak power capability
Options
Push-in terminal
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
350 to 575Vac
Input Voltage Range[DC]
Efficiency
89.4% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
11.4 to 15Vdc
Maximum Output Current
10A
Maximum Average Current
Maximum Peak Current
14.5A
Maximum Output Power
120W
Maximum Average Power
Maximum Peak Power
144W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
55mm Nom. (2.17in Nom.)
Height(H)
129mm Nom. (5.08in Nom.)
Depth(D)
138.2mm Nom. (5.44in Nom.)
Weight
660g Typ. (1.5lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian