AC-DC Power Supplies

CUS100MB-48/G2

Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS100MB
Status
ProductionProduction
Feature
2MOPP
Medical certification
Options
Class II input
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:CUS100MB

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
43.2 to 52.8Vdc
Maximum Output Current
2.1A
Maximum Output Power
100.8W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
31.5mm Nom. (1.24in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight
165g Typ. (0.4lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1 2nd Edition and 3rd Edition
EN60601-1 3rd Edition
ES60601-1 3rd Edition
IEC60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.