AC-DC Power Supplies

CUS250LD-5/A

Product Status
EOL Announced
Recommended Alternate Part No. : CUS200LD-5 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jul.15, 2025
Last Purchase Order Date : Sep.30, 2027
Last Shipment Date : Mar.31, 2028
Sales Region
Worldwide (except Japan)
Series
Model
Feature
Options
With cover
U channel
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc
Maximum Output Current
50A
Maximum Output Power
250W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
102mm Nom. (4.02in Nom.)
Height(H)
30mm Nom. (1.18in Nom.)
Depth(D)
198mm Nom. (7.80in Nom.)
Weight
700g Typ. (1.5lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.