AC-DC Power Supplies

CUS350MP-1000-30/CO2

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-MP
Model
CUS350MP
Feature
Peak power capability
Medical certification
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
94% Typ.
Rated Output Voltage[DC]
30Vdc
Output Voltage Range[DC]
27.0 to 30.0Vdc
Maximum Output Current
11.65A
Maximum Average Current
Maximum Peak Current
33.3A
Maximum Output Power
349.5W
Maximum Average Power
Maximum Peak Power
999W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
88mm Nom. (3.46in Nom.)
Height(H)
44mm Nom. (1.73in Nom.)
Depth(D)
183mm Nom. (7.20in Nom.)
Weight
770g Typ. (1.7lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
IEC62477-1 (OVCⅢ)
EN62477-1 (OVCⅢ)
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.