AC-DC Power Supplies

CUS350MP-1000-36/SF

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-MP
Model
CUS350MP
Feature
Peak power capability
Medical certification
Options
Single fuse (line only)
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
94% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
36.0 to 42.0Vdc
Maximum Output Current
9.7A
Maximum Average Current
Maximum Peak Current
27.7A
Maximum Output Power
349.2W
Maximum Average Power
Maximum Peak Power
997.2W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
88mm Nom. (3.46in Nom.)
Height(H)
44mm Nom. (1.73in Nom.)
Depth(D)
183mm Nom. (7.20in Nom.)
Weight
770g Typ. (1.7lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
IEC62477-1 (OVCⅢ)
EN62477-1 (OVCⅢ)
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.