AC-DC Power Supplies

DTM110PW135C

Product Status
Obsolete
Last Purchase Order Date : Feb.19, 2023
Last Shipment Date : Mar.24, 2024
Sales Region
Worldwide (except Japan)
Series
Model
Feature
Medical certification
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
13.5Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
6.67A
Maximum Output Power
90W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
170mm Nom. (6.69in Nom.)
Height(H)
64.8mm Nom. (2.55in Nom.)
Depth(D)
38.5mm Nom. (1.52in Nom.)
Weight
605g Typ. (1.3lbs Typ.)

Other

Operating Temp. Range
0 to 40°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
EN60601-1
UL60601-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Datasheets / Specifications