AC-DC Power Supplies

HFE3500-24/TSD

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
HFE
Model
HFE3500
Feature
PMBus
Options
Dual input fuses
With 12V/1A standby
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
24 to 27.6Vdc
Maximum Output Current
84A
Maximum Output Power
3500W

Package Type & Size

Package / Mounting
Rack mount
Industry Standard Size
Width(W)
107mm Nom. (4.21in Nom.)
Height(H)
40.1mm Nom. (1.58in Nom.)
Depth(D)
330mm Nom. (12.99in Nom.)
Weight
2000g Typ. (4.4lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC61010-1
EN61010-1
UL61010-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals