AC-DC Power Supplies

HWS30A-5/A

Product Status
Production
Sales Region
Worldwide
Series
HWS-A
Model
HWS30A
Feature
Complies with SEMI F47
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
82% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4 to 6Vdc
Maximum Output Current
6A
Maximum Output Power
30W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
31.5mm Nom. (1.24in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
95mm Nom. (3.74in Nom.)
Weight
240g Typ. (0.5lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian