AC-DC Power Supplies

JWS50-5/RA

Product Status
Obsolete
Recommended Alternate Part No. : HWS50A-5/RA (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Feature
Options
Remote ON/OFF
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
D-03 x 1
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
74% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc
Maximum Output Current
10A
Maximum Output Power
50W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
37mm Nom. (1.46in Nom.)
Height(H)
85mm Nom. (3.35in Nom.)
Depth(D)
159mm Nom. (6.26in Nom.)
Weight
400g Typ. (0.9lbs Typ.)

Other

Operating Temp. Range
-10 to 55°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals