AC-DC Power Supplies

LS200-3.3/L

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Feb.27, 2026
Last Purchase Order Date : Aug.31, 2026
Last Shipment Date : Feb.28, 2027
Sales Region
Worldwide (except Japan)
Series
LS
Model
Feature
Options
U channel
No internal fan
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
120 to 373Vdc
Efficiency
68% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
3 to 3.6Vdc
Maximum Output Current
40A
Maximum Output Power
132W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
98mm Nom. (3.86in Nom.)
Height(H)
41mm Nom. (1.61in Nom.)
Depth(D)
198.5mm Nom. (7.81in Nom.)
Weight
600g Typ. (1.3lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools