AC-DC Power Supplies

LS200-3.3

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Feb.27, 2026
Last Purchase Order Date : Aug.31, 2026
Last Shipment Date : Feb.28, 2027
Sales Region
Worldwide (except Japan)
Series
LS
Model
Feature
BIS Certified
Options
Internal fan
BIS Certified
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
120 to 373Vdc
Efficiency
68% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
3 to 3.6Vdc
Maximum Output Current
40A
Maximum Output Power
132W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
98mm Nom. (3.86in Nom.)
Height(H)
41mm Nom. (1.61in Nom.)
Depth(D)
199mm Nom. (7.83in Nom.)
Weight
700g Typ. (1.5lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian