AC-DC Power Supplies

RKE48-32R

Product Status
Obsolete
Recommended Alternate Part No. : HWS1500-48 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
88% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
33.6 to 55Vdc
Maximum Output Current
32A
Maximum Output Power
1536W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
120mm Nom. (4.72in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
237mm Nom. (9.33in Nom.)
Weight
3000g Typ. (6.6lbs Typ.)

Other

Operating Temp. Range
-10 to 65°C
Cooling
Forced air
Safety Standard(Certified)
CSA C22.2 No.60950-1 (C-UL)
EN60950-1 (TUV)
UL60950-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals