DC-DC Converters

PAF500F48-5

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.14, 2026
Last Purchase Order Date : Oct.30, 2026
Last Shipment Date : Mar.30, 2027
Sales Region
Worldwide
Series
PAF
Model
PAF500F
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
3 to 6Vdc
Maximum Output Current
80A
Maximum Ripple Noise
100mV
Maximum Output Power
400W
Withstanding Voltage1
Input - Base plate: 1500DC: 1min.
Withstanding Voltage2
Input - Output: 1500DC: 1min.
Withstanding Voltage3
Output - Base plate: 500DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
116.8mm Nom. (4.60in Nom.)
Weight
250g Typ.
Industry Standard Size
Full brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian