AC-DC Power Supplies
RKW05-30R
|
|
Tech Info
Safety Approvals
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608C0G1H100D080AA
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1H120J080AA
Capacitance=12pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C080MTAAB
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=14V
Noise Suppression Sheets (Shield)
IFF08-050ND300X200
High loss type/Reflow
Thickness=0.05mm
DC-DC Converters
CC6-0503SF-E
On-board type, Output: 3.96W, 3.3V
Isolated type, Option: DIP type
DC-DC Converters
CCN-0503SF
On-board type, Output: 4W, 3.3V
Isolated type
AC-DC Power Supplies
CUS500M1-28/EF
Enclosed / Unit type, Output: 500W, 28V
Option: End fan
AC-DC Power Supplies
HWS100A-24/A
Unit type, Output: 108W, 24V
Option: With cover
AC-DC Power Supplies
HWS150A-5
Unit type, Output: 150W, 5V
Standard type