DC-DC Converters

CCN-0503SF

Product Status
Obsolete
Recommended Alternate Part No. : CC6-0503SF-E (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.22, 2016
Last Purchase Order Date : Jun.29, 2018
Last Shipment Date : Dec.25, 2018
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
5Vdc
Input Voltage Range[DC]
4.5 to 9Vdc
Efficiency
70% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
2.84 to 3.67Vdc
Maximum Output Current
1.2A
Maximum Ripple Noise
120mV
Maximum Output Power
4W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Input - Case: 500AC: 1min.
Withstanding Voltage3
Output - Case: 500AC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
40mm Nom. (1.57in Nom.)
Height(H)
8.5mm Nom. (0.33in Nom.)
Depth(D)
25.8mm Nom. (1.02in Nom.)
Weight
17g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-20 to 70°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA60950 (C-UL)
UL60950
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals