AC-DC Power Supplies

RTW03-35RC

Product Status
Production (NRND)
Recommended Alternate Part No. : HWS150A-3/A (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
RTW
Model
RTW 150W
Feature
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
83% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
2.85 to 4Vdc
Maximum Output Current
35A
Maximum Output Power
115.5W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
30mm Nom. (1.18in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
180mm Nom. (7.09in Nom.)
Weight
600g Typ. (1.3lbs Typ.)

Other

Operating Temp. Range
-10 to 71°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.