AC-DC Power Supplies

RWS1500B-12/I New Product

Sales Region
Worldwide
Series
RWS-B
Model
RWS1500B
Status
ProductionProduction
Feature
Complies with SEMI F47
BIS Certified
Options
BIS Certified
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:RWS1500B

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 340Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
10.2 to 14.4Vdc
Maximum Output Current
125A
Maximum Output Power
1500W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
63mm Nom. (2.48in Nom.)
Depth(D)
261mm Nom. (10.28in Nom.)
Weight
3000g Typ. (6.6lbs Typ.)

Other

Operating Temp. Range
-20 to 60°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.