AC-DC Power Supplies

RWS150B-12/I

New Product
Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS150B
Feature
Complies with SEMI F47
BIS Certified
Options
BIS Certified
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
87.5% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
10.8 to 13.8Vdc
Maximum Output Current
13A
Maximum Output Power
156W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
41mm Nom. (1.61in Nom.)
Height(H)
94mm Nom. (3.70in Nom.)
Depth(D)
128mm Nom. (5.04in Nom.)
Weight
480g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.