AC-DC Power Supplies

RWS150B-24/I New Product

Sales Region
Worldwide
Series
RWS-B
Model
RWS150B
Status
ProductionProduction
Feature
Complies with SEMI F47
BIS Certified
Options
BIS Certified
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:RWS150B

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
89.5% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 27.6Vdc
Maximum Output Current
6.5A
Maximum Output Power
156W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
41mm Nom. (1.61in Nom.)
Height(H)
94mm Nom. (3.70in Nom.)
Depth(D)
128mm Nom. (5.04in Nom.)
Weight
480g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.