AC-DC Power Supplies

SCS120PW48

Product Status
Obsolete
Recommended Alternate Part No. : CUS200M-48 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Feb.28, 2025
Last Purchase Order Date : Aug.28, 2025
Last Shipment Date : Dec.28, 2025
Sales Region
Worldwide (except Japan)
Series
SCS120PW
Model
Feature
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
85% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
2.5A
Maximum Output Power
120W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
3x5 inch size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
32mm Nom. (1.26in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
300g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
0 to 40°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Data

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian