AC-DC Power Supplies

SWS600-3

Product Status
Obsolete
Recommended Alternate Part No. : HWS600-3, HWS600L-3 (Interchangeability is not guaranteed.)
Last Purchase Order Date : Sep.30, 2016
Last Shipment Date : Mar.31, 2017
Sales Region
Worldwide (except Japan)
Series
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
71% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
2.97 to 3.96Vdc
Maximum Output Current
100A
Maximum Average Current
Maximum Peak Current
120A
Maximum Output Power
330W
Maximum Average Power
Maximum Peak Power
396W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
92mm Nom. (3.62in Nom.)
Height(H)
120mm Nom. (4.72in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
2000g Typ. (4.4lbs Typ.)

Other

Operating Temp. Range
-10 to 65°C
Cooling
Forced air
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
EN50178
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.