AC-DC Power Supplies

SWT30-522

Product Status
Obsolete
Recommended Alternate Part No. : CUT35-522 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.2, 2018
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Sales Region
Worldwide
Series
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
110 to 340Vdc
Efficiency
70% Typ.
Rated Output Voltage[DC]
+5Vdc+12Vdc-12Vdc
Output Voltage Range[DC]
FixedFixedFixed
Minimum Output Current
0.2A0.4A0A
Maximum Output Current
2A1.5A0.3A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
31.6W
Total Maximum Peak Power
49.6W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
127mm Nom. (5.00in Nom.)
Depth(D)
30.5mm Nom. (1.20in Nom.)
Weight
230g Typ. (0.5lbs Typ.)

Other

Operating Temp. Range
0 to 60°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Datasheets / Specifications

Safety Approvals