AC-DC Power Supplies

U6Y001H

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
EFE-M
Model
EFE400M
Feature
Full digital control
2MOPP
Peak power capability
Medical certification
Options
Fan supply
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
11.4 to 13.2Vdc
Maximum Output Current
33.3A
Maximum Average Current
Maximum Peak Current
44.17A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
530W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
88.9mm Nom. (3.50in Nom.)
Height(H)
34mm Nom. (1.34in Nom.)
Depth(D)
165.1mm Nom. (6.50in Nom.)
Weight
450g Typ. (1.0lbs Typ.)

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN61010-1
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.