AC-DC Power Supplies

ZMS100-36

Product Status
Obsolete
Recommended Alternate Part No. : CUS100ME-36 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.1, 2025
Last Purchase Order Date : Sep.30, 2025
Last Shipment Date : Mar.31, 2026
Sales Region
Worldwide (except Japan)
Series
ZMS
Model
Feature
2MOPP
Medical certification
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
34.2 to 39.6Vdc
Maximum Output Current
2.8A
Maximum Output Power
100.8W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
31.9mm Nom. (1.26in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ANSI/AAMI ES60601-1
UL60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian