AC-DC Power Supplies

ZWQ80-5223/A

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Sales Region
Worldwide
Series
ZWQ
Model
ZWQ80
Feature
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
72% Typ.
Rated Output Voltage[DC]
+5Vdc+12Vdc-12Vdc+3.3Vdc
Output Voltage Range[DC]
+5 to +5.25Vdc+12 to +15Vdc-12 to -15Vdc+2 to +3.63Vdc
Minimum Output Current
1.4A0A0A0A
Maximum Output Current
8A2A2A7A
Maximum Average Current
Maximum Peak Current
10A2.5A2.5A9A
Total Maximum(Average) Output Power
80W
Total Maximum Peak Power
88.7W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
97.5mm Nom. (3.84in Nom.)
Height(H)
44.5mm Nom. (1.75in Nom.)
Depth(D)
225mm Nom. (8.86in Nom.)
Weight
800g Typ. (1.8lbs Typ.)

Other

Operating Temp. Range
-10 to 50°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.