AC-DC Power Supplies

ZWS300BAF-36/R

Product Status
Production
Sales Region
Worldwide
Series
ZWS-BAF
Model
ZWS300BAF
Feature
Options
Remote ON/OFF
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
91% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
32.4 to 39.6Vdc
Maximum Output Current
8.4A
Maximum Output Power
302.4W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
84mm Nom. (3.31in Nom.)
Height(H)
42mm Nom. (1.65in Nom.)
Depth(D)
180mm Nom. (7.09in Nom.)
Weight
540g Typ. (1.2lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.