DC-DC Converters

CCG15-48-15S/P

Product Status
Production
Sales Region
Worldwide
Series
CCG
Model
CCG15
Option
Positive logic ON/OFF control
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Nominal Input Voltage[DC]
24/48Vdc
Input Voltage Range[DC]
18 to 76Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 16.5Vdc
Maximum Output Current
1A
Maximum Ripple Noise
95mV
Maximum Output Power
15W
Withstanding Voltage1
Input - Case: 1000DC: 1min.
Withstanding Voltage2
Input - Output: 1500DC: 1min.
Withstanding Voltage3
Output - Case: 1000DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
25.4mm Nom. (1.00in Nom.)
Height(H)
9.9mm Nom. (0.39in Nom.)
Depth(D)
25.4mm Nom. (1.00in Nom.)
Weight
20g Typ.
Industry Standard Size
1x1 inch size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian