DC-DC Converters

CHVM2R6-12-0470PW

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CHVM
Model
CHVM2R6
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
10.8 to 13.2Vdc
Efficiency
Rated Output Voltage[DC]
+470Vdc
Output Voltage Range[DC]
0 to +470Vdc
Output Current Range
0 to 5.6mA
Maximum Ripple Noise
150mV
Maximum Output Power
2.63W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
110mm Nom. (4.33in Nom.)
Height(H)
19.75mm Nom. (0.78in Nom.)
Depth(D)
12mm Nom. (0.47in Nom.)
Weight
65g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-10 to 60°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian