DC-DC Converters

EDCM3000-60

New Product
Product Status
Production
Sales Region
Worldwide
Series
EDC
Model
EDCM3000
Option
Option Lineup
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Nominal Input Voltage[DC]
320Vdc
Input Voltage Range[DC]
160 to 420Vdc
Efficiency
93% Typ.
Rated Output Voltage[DC]
60Vdc
Output Voltage Range[DC]
48 to 66Vdc
Output Current Range
0 to 50A
Maximum Ripple Noise
600mV
Maximum Output Power
3000W
Withstanding Voltage1
Input - Output: 3000AC: 1min.
Withstanding Voltage2
Input - FG: 2000AC: 1min.
Withstanding Voltage3
Output - CNT(RC): 2000DC: 1min.

Package Type & Size

Package / Mounting
Enclosed / Unit type
Width(W)
150mm Nom. (5.91in Nom.)
Height(H)
61mm Nom. (2.40in Nom.)
Depth(D)
270mm Nom. (10.63in Nom.)
Weight
2300g Typ.
Industry Standard Size
Terminal Style
Block terminal

Other

Operating Temp. Range
-20 to 70°C
Isolation
Isolated
Feature
CVCC
Analog / Digital Communication
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.