DC-DC Converters

GQA2W004A280V-NP7-R

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
GQA
Model
GQA120
Option
Negative logic ON/OFF control
Case & Potting
Non-flanged baseplate
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12/24Vdc
Input Voltage Range[DC]
9 to 36Vdc
Efficiency
89% Typ.
Rated Output Voltage[DC]
28Vdc
Output Voltage Range[DC]
25.2 to 30.8Vdc
Output Current Range
0 to 4.28A
Maximum Ripple Noise
100mV
Maximum Output Power
120W
Withstanding Voltage1
Input - Output: 2250DC: min.
Withstanding Voltage2
Input - Base plate: 2250DC: min.
Withstanding Voltage3
Output - Base plate: 2250DC: min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
60.6mm Nom. (2.39in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
39.5mm Nom. (1.56in Nom.)
Weight
85g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 105°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
IEC60950-1
CSA60950-1
UL60950-1
IEC62368-1
CSA62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Customer who viewed this product also viewed

Power Line EMC Filters

FQA020ADC-007-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Flanged Baseplate & Enhanced Screening type

Power Line EMC Filters

FQB020ADC-N07-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Enhanced Screening type

DC-DC Converters

CCG15-24-05S

On-board type, Output: 15W, 5V

Isolated type

DC-DC Converters

GQA24003A480V-007-R

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W004A280V-007-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W004A280V-0P7-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control, Case & Potting 3kV isolation

DC-DC Converters

GQA2W004A280V-N07-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Non-flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W005A240V-N07-R

Power module type (with baseplate), Output: 120W, 24V

Isolated type, Option: Non-flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

GQA2W005A240V-NP7-R

Power module type (with baseplate), Output: 120W, 24V

Isolated type, Option: Non-flanged baseplate, Negative logic ON/OFF control, Case & Potting

DC-DC Converters

GQA2W024A050V-007-R

Power module type (with baseplate), Output: 120W, 5V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control