DC-DC Converters

HQA2W085W280V-N07-S

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
HQA
Model
HQA85
Option
Negative logic ON/OFF control
Non-flanged baseplate
Standard screening
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12/28Vdc
Input Voltage Range[DC]
9 to 40Vdc
Efficiency
88.5% Typ.
Rated Output Voltage[DC]
28Vdc
Output Voltage Range[DC]
25.2 to 30.8Vdc
Output Current Range
0 to 3A
Maximum Ripple Noise
80mV
Maximum Output Power
85W
Withstanding Voltage1
Input - Output: 2250DC: min.
Withstanding Voltage2
Input - Base plate: 2250DC: min.
Withstanding Voltage3
Output - Base plate: 2250DC: min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
60.6mm Nom. (2.39in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
39mm Nom. (1.54in Nom.)
Weight
100g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 115°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Customer who viewed this product also viewed

Power Line EMC Filters

FQA020ADC-007-M

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Flanged Baseplate & Enhanced Screening type

Power Line EMC Filters

FQA020ADC-N07-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Standard Screening type

Power Line EMC Filters

FQB020ADC-N07-S

DC(40V), Rated Current: 20A

Wide range high attenuation, Pin terminals, Non-Flanged Baseplate & Standard Screening type

NTC Elements

B57560G0103F000

DC-DC Converters

GQA2W004A280V-007-R

Power module type (with baseplate), Output: 120W, 28V

Isolated type, Option: Flanged baseplate, Negative logic ON/OFF control

DC-DC Converters

HQA24120W480V-007-S

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Standard Screening

DC-DC Converters

HQA24120W480V-N07-S

Power module type (with baseplate), Output: 120W, 48V

Isolated type, Non-flanged baseplate, Negative logic ON/OFF control, Standard Screening

DC-DC Converters

HQA2W085W033V-007-S

Power module type (with baseplate), Output: 85W, 3.3V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Remote Sense, Standard Screening

DC-DC Converters

HQA2W085W033V-N07-S

Power module type (with baseplate), Output: 85W, 3.3V

Isolated type, Non-flanged baseplate, Negative logic ON/OFF control, Remote Sense, Standard Screening

DC-DC Converters

HQA2W085W050V-007-S

Power module type (with baseplate), Output: 85W, 5V

Isolated type, Flanged baseplate, Negative logic ON/OFF control, Remote Sense, Standard Screening