DC-DC Converters

I7A12060A008V-0C3-R

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
i7A
Model
i7A
Option
With baseplate
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
9 to 18Vdc
Efficiency
97% Typ.
Rated Output Voltage[DC]
Output Voltage Range[DC]
0.8 to 8Vdc
Output Current Range
0 to 60A
Maximum Ripple Noise
40mV
Maximum Output Power
400W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
34mm Nom. (1.34in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
36.8mm Nom. (1.45in Nom.)
Weight
50g Typ.
Industry Standard Size
1/16 brick size
Terminal Style
Through Hole

Other

Operating Temp. Range
-40 to 125°C
Isolation
Non-isolated
Feature
With baseplate
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.