DC-DC Converters

I7A48020A033V-0F3-R

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
i7A
Model
i7A
Option
Negative logic ON/OFF control
Remote sensing
Trim - remote adjust
With heatsink
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
36/48Vdc
Input Voltage Range[DC]
28 to 60Vdc
Efficiency
98% Typ.
Rated Output Voltage[DC]
Output Voltage Range[DC]
3.3 to 32Vdc
Output Current Range
0 to 20A
Maximum Ripple Noise
25mV
Maximum Output Power
500W
Withstanding Voltage1
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
34mm Nom. (1.34in Nom.)
Height(H)
24.9mm Nom. (0.98in Nom.)
Depth(D)
36.8mm Nom. (1.45in Nom.)
Weight
70g Typ.
Industry Standard Size
1/16 brick size
Terminal Style
Through Hole

Other

Operating Temp. Range
-40 to 125°C
Isolation
Non-isolated
Feature
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.