DC-DC Converters

IHG48038A120V-109-R

Product Status
Obsolete
Sales Region
Worldwide (except Japan)
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
38 to 75Vdc
Efficiency
92.5% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
6 to 13.2Vdc
Output Current Range
0 to 38A
Maximum Ripple Noise
140mV
Maximum Output Power
456W
Withstanding Voltage1
Input - Output: 1500DC: min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
60mm Nom. (2.36in Nom.)
Height(H)
13.2mm Nom. (0.52in Nom.)
Depth(D)
57mm Nom. (2.24in Nom.)
Weight
105g Typ.
Industry Standard Size
Half brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 116°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
IEC60950-1
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
VDE 0805-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals