DC-DC Converters

PAF600F48-12/T

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.14, 2026
Last Purchase Order Date : Oct.30, 2026
Last Shipment Date : Mar.30, 2027
Sales Region
Worldwide
Series
PAF
Model
PAF600F
Option
Mounting stand (Non-threaded through hole)
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
89% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
7.2 to 13.2Vdc
Maximum Output Current
50A
Maximum Ripple Noise
200mV
Maximum Output Power
600W
Withstanding Voltage1
Input - Base plate: 1500DC: 1min.
Withstanding Voltage2
Input - Output: 1500DC: 1min.
Withstanding Voltage3
Output - Base plate: 500DC: 1min.

Package Type & Size

Package / Mounting
PCB mount
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
12.7mm Nom. (0.50in Nom.)
Depth(D)
116.8mm Nom. (4.60in Nom.)
Weight
250g Typ.
Industry Standard Size
Full brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 100°C
Isolation
Isolated
Feature
With baseplate
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.