DC-DC Converters

PAH200H48-1R2

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Apr.2, 2018
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
82% Typ.
Rated Output Voltage[DC]
1.2Vdc
Output Voltage Range[DC]
0.96 to 1.32Vdc
Maximum Output Current
70A
Maximum Ripple Noise
100mV
Maximum Output Power
84W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
10.2mm Nom. (0.40in Nom.)
Depth(D)
57.9mm Nom. (2.28in Nom.)
Weight
90g Typ.
Industry Standard Size
Half brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals