DC-DC Converters

PAQ65D48-5033/CV

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.8, 2015
Last Purchase Order Date : Sep.29, 2017
Last Shipment Date : Mar.30, 2018
Sales Region
Worldwide
Series
Model
Option
1 trim type
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 76Vdc
Efficiency
90% Typ.
Rated Output Voltage[DC]
5Vdc3.3Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc2.97 to 3.63Vdc
Maximum Output Current
13A16A
Maximum Ripple Noise
100mV100mV
Maximum Output Power
65W
Withstanding Voltage1
Input - Output: 1500DC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
36.8mm Nom. (1.45in Nom.)
Height(H)
10.2mm Nom. (0.40in Nom.)
Depth(D)
57.9mm Nom. (2.28in Nom.)
Weight
40g Typ.
Industry Standard Size
1/4 brick size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals