DC-DC Converters

PSS1R5-12-5

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Nov.1, 2016
Last Purchase Order Date : Apr.28, 2017
Last Shipment Date : Sep.29, 2017
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
9 to 18Vdc
Efficiency
78% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.3 to 6Vdc
Maximum Output Current
0.3A
Maximum Ripple Noise
100mV
Maximum Output Power
1.5W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Input - Case: 500AC: 1min.
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
20mm Nom. (0.79in Nom.)
Height(H)
8mm Nom. (0.31in Nom.)
Depth(D)
16mm Nom. (0.63in Nom.)
Weight
4g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Datasheets / Specifications

Safety Approvals