DC-DC Converters

PSS3-12-12

Product Status
Obsolete
Recommended Alternate Part No. : CC3-1212SF-E (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.1, 2016
Last Purchase Order Date : Apr.28, 2017
Last Shipment Date : Sep.29, 2017
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
12Vdc
Input Voltage Range[DC]
9 to 18Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
12 to 15Vdc
Maximum Output Current
0.25A
Maximum Ripple Noise
120mV
Maximum Output Power
3W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Input - Case: 500AC: 1min.
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
26mm Nom. (1.02in Nom.)
Height(H)
8mm Nom. (0.31in Nom.)
Depth(D)
16mm Nom. (0.63in Nom.)
Weight
5g Typ.
Industry Standard Size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 85°C
Isolation
Isolated
Feature
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals