DC-DC Converters

PV1R5-48-5

Product Status
Obsolete
Recommended Alternate Part No. : CCG1R5-48-05SF (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.3, 2023
Last Purchase Order Date : Mar.31, 2025
Last Shipment Date : Sep.30, 2025
Sales Region
Worldwide
Series
Model
Option
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
36 to 72Vdc
Efficiency
76% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
5 to 6Vdc
Maximum Output Current
0.3A
Maximum Ripple Noise
120mV
Maximum Output Power
1.5W
Withstanding Voltage1
Input - Output: 500AC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
28.5mm Nom. (1.12in Nom.)
Height(H)
18mm Nom. (0.71in Nom.)
Depth(D)
8.5mm Nom. (0.33in Nom.)
Weight
3g Typ.
Industry Standard Size
Terminal Style
SIP

Other

Operating Temp. Range
-20 to 70°C
Isolation
Isolated
Feature
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.