DC-DC Converters

PXC-M06-48WS24

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
PXC-M
Model
PXC-M06
Option
Pinout style B (No remote ON/OFF & no trim pin)
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
18 to 75Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Output Current Range
0 to 0.25A
Maximum Ripple Noise
50mV
Maximum Output Power
6W
Withstanding Voltage1
Input - Output: 5000AC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
31.8mm Nom. (1.25in Nom.)
Height(H)
10.5mm Nom. (0.41in Nom.)
Depth(D)
20.3mm Nom. (0.80in Nom.)
Weight
14g Typ.
Industry Standard Size
DIP-24
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 105°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian