DC-DC Converters

PXG-M20-48WD12

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
PXG-M
Model
PXG-M20
Option
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Nominal Input Voltage[DC]
48Vdc
Input Voltage Range[DC]
18 to 75Vdc
Efficiency
88.5% Typ.
Rated Output Voltage[DC]
+12Vdc-12.0Vdc
Output Voltage Range[DC]
FixedFixed
Maximum Output Current
0.833A0.833A
Maximum Ripple Noise
75mV75mV
Maximum Output Power
20W
Withstanding Voltage1
Input - Output: 5000AC: 1min.
Withstanding Voltage2
Withstanding Voltage3

Package Type & Size

Package / Mounting
PCB mount
Width(W)
40.6mm Nom. (1.60in Nom.)
Height(H)
10.2mm Nom. (0.40in Nom.)
Depth(D)
25.4mm Nom. (1.00in Nom.)
Weight
Industry Standard Size
1.6x1 inch size
Terminal Style
DIP

Other

Operating Temp. Range
-40 to 105°C
Isolation
Isolated
Feature
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ANSI/AAMI ES60601-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian