Programmable Electronic Loads

SFL120-180-1K-IEEE

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.15, 2026
Sales Region
Worldwide except EMEA and other countries that ratify the Stockholm Convention on persistent organic pollutant
Please take note that this product contains a part of environmental hazardous substances on the “List of Class 1 Designated Chemical Substances” issued by Stockholm Convention on Persistent Organic Pollutants.
Series
SFL
Option
IEEE Interface
Option Lineup
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

AC Power Input Type
Single-phase
AC Power Input Voltage Range
85 to 264Vac
AC Input Power
65VA
AC Input Frequency Range 1
48 to 52Hz
AC Input Frequency Range 2
58 to 62Hz
Rated Input Voltage
120Vdc
Input Voltage Range
0 to 120Vdc
Minimum Operating Voltage
0 to 1.08Vdc
(Depends on operating current. Refer to instruction manual for the details.)
Rated Input Current
180A
Input Current Range
0 to 180A
Rated Input Power
1000W
Slew Rate (Max.)
30A/μs

Package Type & Size

Package Type
3U (19inch full rack)
Width(W)
430mm Nom. (16.93in Nom.)
Height(H)
128.6mm Nom. (5.06in Nom.)
Depth(D)
450mm Nom. (17.72in Nom.)
Weight
13kg Typ. (28.7lbs Typ.)

Other

Interfaces Included
USB
EXT-IN
Interface Options
IEEE (w/ DIDO)
Operating Temp. Range
0 to 40°C

Tech Info

Collapse all Expand all

Specifications / Manuals

Customer who viewed this product also viewed

DC-DC Converters

DUSH960-1248-0M

DIN rail mount type, uninterruptible DC Power Supply, Output: 960W@48VDC, 12..48VDC, display

Non-isolated type

DC-DC Converters

PAF500F24-28

Power module type (with baseplate), Output: 504W, 28V

Isolated type

DC-DC Converters

PAF500F48-28

Power module type (with baseplate), Output: 504W, 28V

Isolated type

Accessories

SFL-KIT-RM-EIA

EIA Rack-Mount Kit

For SFL

Accessories

SFL-RM-BP

Blank Panel, EIA Rack-Mount

For SFL 300W

Programmable Electronic Loads

SFL120-180-1K

Rated Input Power: 1000W, Rated Input Voltage: 120V, Rated Input Current: 180A, 3U (19inch Full-Rack)

Standard type (Interfaces Included: USB, EXT-IN)

Programmable Electronic Loads

SFL120-180-1K-IEEE-R

Rated Input Power: 1000W, Rated Input Voltage: 120V, Rated Input Current: 180A, 3U (19inch Full-Rack)

Option: IEEE Interface, Ripple Measurement Interface (Interfaces Included: USB, EXT-IN)

Programmable Electronic Loads

SFL120-60-300

Rated Input Power: 300W, Rated Input Voltage: 120V, Rated Input Current: 60A, 3U (19inch Half-Rack)

Standard type (Interfaces Included: USB, EXT-IN)

Programmable Electronic Loads

SFL120-60-300-IEEE

Rated Input Power: 300W, Rated Input Voltage: 120V, Rated Input Current: 60A, 3U (19inch Half-Rack)

Option: IEEE Interface (Interfaces Included: USB, EXT-IN)

Programmable Electronic Loads

SFL120-60-300-IEEE-R

Rated Input Power: 300W, Rated Input Voltage: 120V, Rated Input Current: 60A, 3U (19inch Half-Rack)

Option: IEEE Interface, Ripple Measurement Interface (Interfaces Included: USB, EXT-IN)