Programmable Electronic Loads

SFL500-36-1K-IEEE

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.15, 2026
Sales Region
Worldwide except EMEA and other countries that ratify the Stockholm Convention on persistent organic pollutant
Please take note that this product contains a part of environmental hazardous substances on the “List of Class 1 Designated Chemical Substances” issued by Stockholm Convention on Persistent Organic Pollutants.
Series
SFL
Option
IEEE Interface
Option Lineup
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda

Images are for reference only and show example products.

Electrical Characteristics

AC Power Input Type
Single-phase
AC Power Input Voltage Range
85 to 264Vac
AC Input Power
65VA
AC Input Frequency Range 1
48 to 52Hz
AC Input Frequency Range 2
58 to 62Hz
Rated Input Voltage
500Vdc
Input Voltage Range
0 to 500Vdc
Minimum Operating Voltage
0 to 1.2Vdc
(Depends on operating current. Refer to instruction manual for the details.)
Rated Input Current
36A
Input Current Range
0 to 36A
Rated Input Power
1000W
Slew Rate (Max.)
3A/μs

Package Type & Size

Package Type
3U (19inch full rack)
Width(W)
430mm Nom. (16.93in Nom.)
Height(H)
128.6mm Nom. (5.06in Nom.)
Depth(D)
450mm Nom. (17.72in Nom.)
Weight
13kg Typ. (28.7lbs Typ.)

Other

Interfaces Included
USB
EXT-IN
Interface Options
IEEE (w/ DIDO)
Operating Temp. Range
0 to 40°C

Tech Info

Collapse all Expand all

Specifications / Manuals