µPOL™ Embedded DC-DC Converters
EV1403-5000-A
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
CGA2B2X7R1H682K050BA
Capacitance=6.8nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
SMD / SMT Inductors (Coils)
MHQ1005PR10JT000
L=100nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
SPM6550T-2R2M
L=2.2μH
Rated current=7.9A
L x W x T :
7.1 x 6.5 x 5mm
µPOL™ Embedded DC-DC Converters
EV1003-0600-A
Standard Evaluation Board for the FS1003
µPOL™ Embedded DC-DC Converters
EV1006-3300-A
Standard Evaluation Board for the FS1006
µPOL™ Embedded DC-DC Converters
EV1006-5000-A
Standard Evaluation Board for the FS1006
µPOL™ Embedded DC-DC Converters
EV1404-3300-A
Standard Evaluation Board for the FS1404
µPOL™ Embedded DC-DC Converters
EV1406-0600-A
Standard Evaluation Board for the FS1406
µPOL™ Embedded DC-DC Converters
EV1406-1800-A
Standard Evaluation Board for the FS1406
µPOL™ Embedded DC-DC Converters
EV1525-0800-25A
Standard Evaluation Board for the FS1525